SLLA548A March   2021  – March 2022 ISO1540 , ISO1541 , ISO1640 , ISO1641 , ISO1642 , ISO1643 , ISO1644

 

  1.   Trademarks
  2. 1 What is Isolated I2C?
  3. 2 What is Hot Swap?
  4. 3 Benefits of Hot-Swappable Isolated I2C
  5. 4How Hot-Swap Capability is Achieved Today
  6. 5Robust Communication With the Built-in Hot-Swap Feature of the ISO164x
  7. 6Simplified System-Level ESD Protection Design With ISO164x
  8. 7Conclusion
  9. 8References
  10. 9Revision History

Revision History

Changes from Revision * (March 2021) to Revision A (March 2022)

  • Updated Discrete Transient Protection Against IEC ESD for I2C imageGo