SLLA563 June   2021 ISO1042 , ISO1042-Q1 , ISO1044 , ISO1050 , ISO1176 , ISO1176T , ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452 , ISO15 , ISO1500 , ISO1540 , ISO1540-Q1 , ISO1541 , ISO1541-Q1 , ISO1640 , ISO1640-Q1 , ISO1641 , ISO3080 , ISO3082 , ISO3086 , ISO3086T , ISO3088 , ISO35 , ISO35T , ISO6720 , ISO6720-Q1 , ISO6721 , ISO6721-Q1 , ISO6731 , ISO6731-Q1 , ISO6740 , ISO6740-Q1 , ISO6741 , ISO6741-Q1 , ISO6742 , ISO6742-Q1 , ISO7021 , ISO7041 , ISO7131CC , ISO7140CC , ISO7140FCC , ISO7141CC , ISO7141FCC , ISO7142CC , ISO7142CC-Q1 , ISO721 , ISO721-Q1 , ISO721M , ISO721M-EP , ISO722 , ISO722-Q1 , ISO7220A , ISO7220A-Q1 , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221A-Q1 , ISO7221B , ISO7221C , ISO7221C-HT , ISO7221C-Q1 , ISO7221M , ISO722M , ISO7230C , ISO7230M , ISO7231C , ISO7231C-Q1 , ISO7231M , ISO7240C , ISO7240CF , ISO7240CF-Q1 , ISO7240M , ISO7241A-EP , ISO7241C , ISO7241C-Q1 , ISO7241M , ISO7242C , ISO7242C-Q1 , ISO7242M , ISO7310-Q1 , ISO7310C , ISO7310FC , ISO7320-Q1 , ISO7320C , ISO7320FC , ISO7321-Q1 , ISO7321C , ISO7321FC , ISO7330-Q1 , ISO7330C , ISO7330FC , ISO7331-Q1 , ISO7331C , ISO7331FC , ISO7340-Q1 , ISO7340C , ISO7340FC , ISO7341-Q1 , ISO7341C , ISO7341FC , ISO7342-Q1 , ISO7342C , ISO7342FC , ISO7420 , ISO7420E , ISO7420FCC , ISO7420FE , ISO7420M , ISO7421 , ISO7421-EP , ISO7421A-Q1 , ISO7421E , ISO7421E-Q1 , ISO7421FE , ISO7520C , ISO7521C , ISO7631FC , ISO7631FM , ISO7640FM , ISO7641FC , ISO7641FM , ISO7710 , ISO7710-Q1 , ISO7720 , ISO7720-Q1 , ISO7721 , ISO7721-Q1 , ISO7730 , ISO7730-Q1 , ISO7731 , ISO7731-Q1 , ISO7740 , ISO7740-Q1 , ISO7741 , ISO7741-Q1 , ISO7741E-Q1 , ISO7742 , ISO7742-Q1 , ISO7760 , ISO7760-Q1 , ISO7761 , ISO7761-Q1 , ISO7762 , ISO7762-Q1 , ISO7763 , ISO7763-Q1 , ISO7810 , ISO7820 , ISO7820LL , ISO7821 , ISO7821LL , ISO7821LLS , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , ISOW1044 , ISOW1412 , ISOW1432 , ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744 , ISOW7821 , ISOW7840 , ISOW7841 , ISOW7841A-Q1 , ISOW7842 , ISOW7843 , ISOW7844

 

  1.   Trademarks
  2. 1Introduction
  3. 2Solid Insulation
  4. 3Why International Standards for High Voltage Components Have Minimum DTI Requirements
  5. 4Quality of Insulation Materials
  6. 5Various IEC Standards and their DTI Requirements
    1. 5.1 IEC 60747-17
    2. 5.2 UL 1577
    3. 5.3 IEC 62368-1
    4. 5.4 IEC 60601-1
    5. 5.5 IEC 61010-1
  7. 6Conclusion
  8. 7References

UL 1577

UL 1577 is Underwriters Laboratories safety standard for optical isolators but it is also used to certify other semiconductor components such as digital isolators. This standard recognizes components as either single protection or double protection based on several environmental and dielectric withstand voltage tests. This standard does not have any minimum DTI criteria for certification and ratings are accorded to the components based on the dielectric strength of the insulation material.