SLLA637 May   2024 THVD4431

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Key Feature Highlights of THVD4431 Over XR34350 and SP339E/B
    1. 2.1 Regulated Output Voltage for RS-232
    2. 2.2 Full Path Diagnostic Loopback
    3. 2.3 Operating Ambient Temperature Range
    4. 2.4 Integrated Switchable Termination Resistor on Both Driver (R1/R2) and Receiver (R3/R4) Bus Pins
    5. 2.5 1.65V to 5.5V Supply for Logic Data and Control Signals
  6. 3Potential Design Changes
    1. 3.1 Pin 9 (VIO)
    2. 3.2 Pin 13 (MODE2)
    3. 3.3 Pin 17 (TERM_TX) and Pin 18 (TERM_RX)
    4. 3.4 Pin 19 (SHDN)
    5. 3.5 Pin 36 (NC)
  7. 4Pinout Mapping
  8. 5Summary
  9. 6References

Pin 36 (NC)

Pin 36 of TI’s THVD4431 is not internally connected. Pin 36 can be grounded without issue. Also, this pin is compatible with Maxlinear’s XR34350 and SP339E/B.