SLLU320 November   2020 TRS3232E , TRSF3232E

 

  1. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  2. 2Test Setup and Results
    1. 2.1 Overview and Basic Operation Settings
  3. 3Board Layout
  4. 4Schematic and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  5. 5Trademarks

Test Setup and Results

VCC is supplied with external power; 3.3 V or 5 V is recommended. The GND header pins are the ground connection for the TRS3232RGTEVM. The DB9 connector mates with a personal computer's RS-232 port or a USB to RS-232 adapter. For initial testing, external wires can be added. The ideal usage involves connecting the terminal block data and control lines to a system that has an UART (Universal asynchronous receiver/transmitter) onboard.