SLLU344 February   2022 TIOL112 , TIOL1123 , TIOL1125 , TIOS102 , TIOS1023 , TIOS1025

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Features Explained
    1. 2.1 Evaluation Equipment
    2. 2.2 Power Overview
    3. 2.3 Current Limit Overview
    4. 2.4 Fault Reporting (NFAULT)
    5. 2.5 Transient Protection and Custom Loads
    6. 2.6 IO-Link Communication (TIOL112x)
    7. 2.7 Digital Sensor Output Driver Control (TIOS102x and TIOS112x)
    8. 2.8 EVM Jumper Settings
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

Bill of Materials

Table 3-1 Bill of Materials
Designator Qty Value Description Package Reference Part Number Manufacturer
C1, C6 2 1uF CAP, CERM, 1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0805 0805 CGA4J3X7S2A105K125AB TDK
C2, C7 2 1uF CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 0603 885012206052 Wurth Elektronik
C3, C8 2 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 06035C104KAT2A AVX
C4, C5 2 4.7uF CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 1210 1210 CGA6M3X7S2A475K200AB TDK
C9, C10, C11 3 10uF CAP, CERM, 10 µF, 25 V,+/- 10%, X7R, 1206 1206 C3216X7R1E106K160AB TDK
D1, D2 2 Super Red LED, Super Red, SMD LED_0603 150060SS75000 Wurth Elektronik
J1 1 Terminal Block, 4x1, 2.54 mm, Green, TH Terminal Block, 4x1, 2.54 mm, TH 1725672 Phoenix Contact
J2 1 M12 Socket, Backmounting, 4Pos, Gold, R/A, TH M12 Socket, Backmounting, 4Pos, R/A, TH 43-01205 Conec
J3, J6, J7 3 Header, 100mil, 2x1, Gold, TH 2x1 Header TSW-102-07-G-S Samtec
J4, J8, J9 3 Header, 2.54mm, 3x2, Gold, TH Header, 2.54mm, 3x2, Gold, TH HTSW-103-07-G-D Samtec
J5 1 Header, 100mil, 3x1, Gold, TH 3x1 Header TSW-103-07-G-S Samtec
J10, J11 2 Receptacle, 2.54mm, 10x2, Tin, TH 10x2 Receptacle SSQ-110-03-T-D Samtec
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1, R5 2 4.99k RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 ERJ-2RKF4991X Panasonic
R2, R6 2 10.0k RES, 10.0 k, 1%, 0.063 W, 0402 0402 RC0402FR-0710KL Yageo America
R3, R7 2 25.5k RES, 25.5 k, 1%, 0.1 W, 0603 0603 RC0603FR-0725K5L Yageo
R4, R8 2 100 kOhms 0.25W, 1/4W Gull Wing Surface Mount Trimmer Potentiometer Cermet 12 Turn Top Adjustment SMD 3269W-1-104LF Bourns
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 6 Shunt, 2.54mm, Gold, Black Shunt, 2.54mm, Black 60900213421 Wurth Elektronik
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23 23 Test Point, SMT Test Point, SMT S2751-46R Harwin
U1 1 IO-Link Device Transceiver with Low Residual Voltage and Integrated Surge Protection, VSON10 VSON10 TIOL1123DRCR Texas Instruments
U2 1 Digital Sensor Output Driver with Integrated Surge Protection, VSON10 VSON10 TIOS1023DRCR Texas Instruments
D3, D4, D5, D6, D7 0 30V Diode, TVS, Bi, 30 V, 48.4 Vc, 400 W, 8.3 A, SMA (non-polarized) SMA (non-polarized) SMAJ30CA Littelfuse