SLLU369 july   2023 ISO6521

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO6521 Device
    2. 2.2 EVM Board Block Diagram and Image
    3. 2.3 EVM Setup and Operation
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

EVM Setup and Operation

This section describes the setup and operation of the EVM for parameter performance evaluation. Figure 3-3 shows the configuration for operating the ISO6521 dual-channel functional isolator EVM using two power supplies.

GUID-15D4542E-2454-4EC8-AE94-A218DC82D731-low.gifFigure 2-3 Basic EVM Operation

Figure 3-4 shows typical input and output waveforms of the EVM for a 1-MHz clock. The input is shown as channel 1, and the output is shown as channel 2.

GUID-25B3CADD-9D5B-412D-BDC2-83BB9E7BB690-low.pngFigure 2-4 Typical Input and Output Waveform