SLOA264B April   2018  – June 2021 TAS5411-Q1 , TAS5421-Q1

 

  1.   Trademarks
  2. 1 TAS5421-Q1 and TAS5411-Q1 I2C Bus Operation
    1. 1.1 Standby Mode
    2. 1.2 Mute and Play Mode
  3. 2 TAS5421-Q1 and TAS5411-Q1 Options
    1. 2.1 Option 1
    2. 2.2 Option 2
    3. 2.3 Option 3
  4. 3Revision History

Option 1

A bi-directional switch or FET switch (for example, SN74LVC1G66-Q1) is used to isolate SDA pin when TAS5421-Q1 and TAS5411-Q1 are in STANDBY. A MCU can control the switch/FET using a GPIO pin to allow TAS5421-Q1 and TAS5411-Q1 SDA pins on the bus when the device is in mute or play mode. When the device is in STANDBY mode, the MCU switches off the switch/FET and isolates the TAS5421-Q1 and TAS5411-Q1 pins from the I2C bus.

Please see TAS5421-Q1 and TAS5411-Q1 data sheets section 7.3.5 Load Diagnostics for startup timing.

GUID-033E6A26-2037-4E28-AD64-9575CDCEFB23-low.gifFigure 2-1 Option 1