SLOS743M August 2011 – March 2020
PRODUCTION DATA.
The chip is fully controlled by the MCU as in RFID reader operation. The MCU activates the chip and writes the mode selection in the ISO Control register. The normal transmit and receive procedure (through the FIFO) are used to communicate with the TARGET device as described in Section 6.10.