SLOS836E May   2013  – June 2016 TAS5729MD

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Related Devices
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Digital I/O Pins
    6. 7.6  Master Clock
    7. 7.7  Serial Audio Port
    8. 7.8  Protection Circuitry
    9. 7.9  Speaker Amplifier in All Modes
    10. 7.10 Speaker Amplifier in Stereo Bridge Tied Load (BTL) Mode
    11. 7.11 Speaker Amplifier in Stereo Post-Filter Parallel Bridge Tied Load (Post-Filter PBTL) Mode
    12. 7.12 Headphone Amplifier and Line Driver
    13. 7.13 Reset Timing
    14. 7.14 I2C Control Port
    15. 7.15 Typical Electrical Power Consumption
    16. 7.16 Typical Characteristics
      1. 7.16.1 Speaker Amplifier
      2. 7.16.2 Headphone Amplifier
      3. 7.16.3 Line Driver
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  Power Supply
      2. 9.3.2  ADR/SPK_FAULT
      3. 9.3.3  Device Protection System
        1. 9.3.3.1 Overcurrent (OC) Protection With Current Limiting
        2. 9.3.3.2 Overtemperature Protection
        3. 9.3.3.3 Undervoltage Error (UVE) and Power-On Reset (POR)
      4. 9.3.4  Clock, Auto Detection, and PLL
      5. 9.3.5  Serial Data Interface
      6. 9.3.6  PWM Section
      7. 9.3.7  I2C Compatible Serial Control Interface
      8. 9.3.8  Serial Interface Control And Timing
        1. 9.3.8.1 I2S Timing
        2. 9.3.8.2 Left-Justified
        3. 9.3.8.3 Right-Justified
      9. 9.3.9  Automatic Gain Limiting (AGL)
      10. 9.3.10 PWM Level Meter
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device Protection Mode
      2. 9.4.2 Speaker Amplifier Mode
        1. 9.4.2.1 Stereo Mode
        2. 9.4.2.2 Monaural Mode
      3. 9.4.3 Headphone/Line Amplifier
    5. 9.5 Programming
      1. 9.5.1 I2C Serial Control Interface
        1. 9.5.1.1 General I2C Operation
        2. 9.5.1.2 Single- and Multiple-Byte Transfers
        3. 9.5.1.3 Single-Byte Write
        4. 9.5.1.4 Multiple-Byte Write
        5. 9.5.1.5 Single-Byte Read
        6. 9.5.1.6 Multiple-Byte Read
      2. 9.5.2 26-Bit 3.23 Number Format
    6. 9.6 Register Maps
      1. 9.6.1  Clock Control Register (0x00)
      2. 9.6.2  Device ID Register (0x01)
      3. 9.6.3  Error Status Register (0x02)
      4. 9.6.4  System Control Register 1 (0x03)
      5. 9.6.5  Serial Data Interface Register (0x04)
      6. 9.6.6  System Control Register 2 (0x05)
      7. 9.6.7  Soft Mute Register (0x06)
      8. 9.6.8  Volume Registers (0x07, 0x08, 0x09)
      9. 9.6.9  Volume Configuration Register (0x0E)
      10. 9.6.10 Modulation Limit Register (0x10)
      11. 9.6.11 Interchannel Delay Registers (0x11, 0x12, 0x13, and 0x14)
      12. 9.6.12 PWM Shutdown Group Register (0x19)
      13. 9.6.13 Start/Stop Period Register (0x1A)
      14. 9.6.14 Oscillator Trim Register (0x1B)
      15. 9.6.15 BKND_ERR Register (0x1C)
      16. 9.6.16 Input Multiplexer Register (0x20)
      17. 9.6.17 Channel 4 Source Select Register (0x21)
      18. 9.6.18 PWM Output MUX Register (0x25)
      19. 9.6.19 AGL Control Register (0x46)
      20. 9.6.20 PWM Switching Rate Control Register (0x4F)
      21. 9.6.21 EQ Control (0x50)
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Stereo BTL Configuration With Headphone and Line Driver Amplifier
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Hardware Integration
          2. 10.2.1.2.2 Control and Software Integration
          3. 10.2.1.2.3 Recommended Start-Up and Shutdown Procedures
            1. 10.2.1.2.3.1 Initialization Sequence
            2. 10.2.1.2.3.2 Normal Operation
            3. 10.2.1.2.3.3 Shutdown Sequence
            4. 10.2.1.2.3.4 Power-Down Sequence
        3. 10.2.1.3 Application Curves for Stereo BTL Configuration with Headphone and Line Driver Amplifier
      2. 10.2.2 Mono PBTL Configuration with Headphone and Line Driver Amplifier
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curves
  11. 11Power Supply Recommendations
    1. 11.1 DVDD, AVDD, and DRVDD Supplies
    2. 11.2 PVDD Power Supply
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

6 Pin Configuration and Functions

DCA Package
48-Pin HTSSOP With PowerPAD™
Top View
TAS5729MD PO_TAS5729xD_48DCA.gif

Pin Functions

PIN TYPE(1) TERMINATION DESCRIPTION
NAME NUMBER
ADR/SPK_FAULT 20 DI/DO Dual-function pin which sets the LSB of the 7-bit I2C address to 0 if pulled to GND, 1 if pulled to DVDD. If configured to be a fault output via the System Control Register 2 (0x05), this pin is pulled low when an internal fault with the speaker amplifier occurs. A pullup or pulldown resistor is required, as is shown in the Typical Applications.
AGND 36 P Ground for analog circuitry(3)
AVDD 19 P Power supply for internal analog circuitry
ANA_REG1 18 P Linear voltage regulator output derived from AVDD supply which is used for internal analog circuitry. Nominal 1.8-V output.(2)
ANA_REG2 37 P Linear voltage regulator output derived from AVDD supply which is used for internal analog circuitry. Nominal 3.3-V output.(2)
BSTRPx 3, 42, 46, 47 P Connection points for the bootstrap capacitors which are used to create a power supply for the high-side gate drive of the device.
DGND 35 P Ground for digital circuitry(3)
DIG_REG 24 P Linear voltage regulator output derived from the DVDD supply which is used for internal digital circuitry.(2)
DR_CN 12 P Negative pin for capacitor connection used in headphone amplifier and line driver charge pump
DR_CP 13 P Positive pin for capacitor connection used in headphone amplifier and line driver charge pump
DR_INx 7, 10 AI Input for channel A or B of headphone amplifier or line driver
DR_OUTx 8, 9 AO Output for channel A or B of headphone amplifier or line driver
DR_SDI 39 DI Places the headphone amplifier/line driver in shutdown when pulled low.
DRVSS 11 P Negative supply generated by charge pump for ground centered headphone and line driver output
DRVDD 14 P Power supply for internal headphone and line driver circuitry
DVDD 34 P Power supply for the internal digital circuitry
GVDD_REG 40 P Voltage regulator derived from PVDD supply(2)
LRCLK 26 DI Pulldown Word select clock of the serial audio port.
MCLK 21 DI Pulldown Master clock used for internal clock tree and sub-circuit and state machine clocking
NC 31 Not connected inside the device (all NC terminals should be connected to ground for optimal thermal performance)
OSC_GND 23 P Ground for oscillator circuitry (this terminal should be connected to the system ground)
OSC_RES 22 AO Connection point for oscillator trim resistor
PDN 25 DI Pullup Quick powerdown of the device that is used upon an unexpected loss of the PVDD or DVDD power supply to quickly transition the outputs of the speaker amplifier to Hi-Z. This quick powerdown feature avoids the audible anamolies that would occur as a result of loss of either of the supplies.
PGND 1, 44 P Ground for power device circuitry(3)
PLL_FLTM 16 AI/AO Negative connection point for the PLL loop filter components
PLL_FLTP 17 AI/AO Positive connection point for the PLL loop filter components
PLL_GND 15 P Ground for PLL circuitry (this terminal should be connected to the system ground)
PowerPAD™ P Thermal and ground pad that provides both an electrical connection to the ground plane and a thermal path to the PCB for heat dissipation. This pad must be grounded to the system ground. (3)
PVDD 4, 41 P Power supply for internal power circuitry
RST 32 DI Pullup Places the device in reset when pulled low
SCL 30 DI I2C serial control port clock
SCLK 27 DI Pulldown Bit clock of the serial audio port
SDA 29 DI/DO I2C serial control port data
SDIN 28 DI Pulldown Data line to the serial data port
SPK_OUTx 2, 43, 45, 48 AO Speaker amplifier outputs
SSTIMER 38 AI Controls ramp time of SPK_OUTx to minimize pop. Leave this pin floating for BD mode. Requires capacitor to GND in AD mode, as is shown in Typical Applications. The capacitor determines the ramp time.
TEST1 5 DO Used for testing during device production (this terminal must be left floating)
TEST2 6 DO Used for testing during device production (this terminal must be left floating)
TEST3 33 DI Used for testing during device production (this terminal must be connected to GND)
(1) TYPE: AI = Analog input, AO = Analog output, DI = Digital Input, DO = Digital Output, P = Power, G = Ground (0 V)
(2) This pin is provided as a connection point for filtering capacitors for this supply and must not be used to power any external circuitry.
(3) This pin should be connected to the system ground.