SLOU559 April   2023

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
    1. 1.1 DRV8845 Quad H-bridge motor driver
    2. 1.2 DRV8849 Dual Stepper driver
  4. Jumpers Table and Setup
  5. Software Setup
  6. Cloud-based GUI
  7. Local Installation
  8. Hardware Setup
  9. Launching the DRV884x-EVM-GUI Application
  10. GUI Operations DRV8845
  11. GUI Operations DRV8849
  12. 10Updating Firmware
  13. 11Revision History

DRV8849 Dual Stepper driver

The DRV8849 is a dual stepper motor driver for industrial and consumer applications. The device is fully integrated with four N-channel power MOSFET H-bridge drivers, one microstepping indexer for each stepper, and integrated current sensing. The DRV8849 is capable of driving up to 1.5-A (limited by board design). The DRV8849 uses STEP/DIR interface to control the direction and step rate of the stepper motor.

Protection features are provided for supply undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature.