SLPU009 February 2022 JFE150
Table 4-1 lists the complete bill of materials for the JFE150EVM. Data for each component is available from the corresponding manufacturer’s web site.
Designator | Quantity | Value | Description | PartNumber | Manufacturer |
---|---|---|---|---|---|
C1, C4 |
2 |
100uF |
CAP, AL, 100 uF, 50 V, +/- 20%, 0.17 ohm, TH |
50YXJ100MT78X11.5 |
Rubycon |
C2, C5, C9 |
3 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0805 |
08055C104JAT2A |
AVX |
C6, C8, C16 |
3 |
10µF |
Cap Aluminum 10uF 50V 20% (6.3 X 11.2mm) Radial 2.5mm 50mA 2000 hr 85C Bulk |
ECE-A1HN100U |
Panasonic |
C11 |
1 |
470µF |
470 µF 16 V Aluminum Electrolytic Capacitors Radial, Can - 2000 Hrs @ 85°C |
ECA-1CM471 |
Panasonic |
C12 |
1 |
10uF |
CAP, Tantalum Polymer, 10 µF, 35 V,+/- 20%, 0.2 ohm, 3528-21 SMD |
TCJB106M035R0200 |
AVX |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
1902C |
Keystone |
|
J1, J2, J3, J4, J5, J8, J9, J10, J11, J12 |
10 |
Standard Banana Jack, Uninsulated, 5.5mm |
575-4 |
Keystone |
|
L1, L2 |
2 |
100uH |
Wire Wound Ferrite Inductor for Power Lines 100μH ±10% 15.6 Ohm 80mA 1206 |
LQH31CN101K03L |
Murata |
Q1 |
1 |
Ultra-Low Noise, Low-Input Bias Current, Dual, Discrete, Audio, N-Channel JFET |
JFE150DCK |
Texas Instruments |
|
R2, R10 |
2 |
1.00Meg |
RES, 1.00 M, 0.1%, 0.125 W, 0805 |
RG2012P-105-B-T5 |
Susumu Co Ltd |
R3 |
1 |
4.02k |
RES, 4.02 k, 0.1%, 0.125 W, 0805 |
RT0805BRD074K02L |
Yageo America |
R6 |
1 |
49.9 |
RES, 49.9, 0.5%, 0.1 W, 0805 |
RR1220Q-49R9-D-M |
Susumu Co Ltd |
R8 |
1 |
10.0k |
RES, 10.0 k, 0.1%, 0.125 W, 0805 |
RG2012P-103-B-T5 |
Susumu Co Ltd |
R12 |
1 |
300 |
RES, 300, 0.1%, 0.125 W, 0805 |
RG2012P-301-B-T5 |
Susumu Co Ltd |
R15 |
1 |
10.0 |
RES, 10.0, 0.1%, 0.1 W, 0805 |
CRT0805-BY-10R0ELF |
Bourns |
R16, R17 |
2 |
110k |
RES, 110 k, 0.1%, 0.125 W, 0805 |
RG2012P-114-B-T5 |
Susumu Co Ltd |
R18, R20, R22, R23, R25, R26, R27 |
7 |
0 |
RES SMD 0 OHM JUMPER 1/8W 0805 |
RC0805FR-070RL |
Yageo |
R32 |
1 |
1.00k |
RES, 1.00 k, 0.1%, 0.125 W, 0805 |
RG2012P-102-B-T5 |
Susumu Co Ltd |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16 |
16 |
Test Point, Multipurpose, Black, TH |
5011 |
Keystone |
|
U2 |
1 |
General Purpose Amplifier 1 Circuit Rail-to-Rail 8-SOIC |
OPA202ID |
Texas Instruments |
|
Vin, Vout |
2 |
Connector, BNC, Jack, 50 ohm, Gold, R/A, TH |
1-1634612-0 |
TE Connectivity |
|
C3 |
0 |
47pF |
CAP, CERM, 47 pF, 50 V, +/- 5%, C0G/NP0, 0805 |
C0805C470J5GACTU |
Kemet |
C7, C10 |
0 |
100uF |
CAP, Tantalum Polymer, 100 uF, 20 V, +/- 20%, 0.055 ohm, 7.3x4.3mm SMD |
20TQC100MYF |
Panasonic |
C13, C15 |
0 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0805 |
08055C104JAT2A |
AVX |
C14 |
0 |
10uF |
CAP, Tantalum Polymer, 10 µF, 35 V,+/- 20%, 0.2 ohm, 3528-21 SMD |
TCJB106M035R0200 |
AVX |
R1, R5, R11 |
0 |
1.00Meg |
RES, 1.00 M, 0.1%, 0.125 W, 0805 |
RG2012P-105-B-T5 |
Susumu Co Ltd |
R4, R7 |
0 |
350 |
Res Metal Foil 350 Ohm 0.01% 3/5W ±2ppm/°C Molded RDL Thru-Hole Bulk |
Y0007350R000T9L |
Vishay |
R9, R14 |
0 |
10 |
Res Metal Foil 10 Ohm 0.05% 3/5W ±2ppm/°C Molded RDL Thru-Hole Bulk |
Y000710R0000A9L |
Vishay |
R13 |
0 |
10k |
Res Metal Foil 10K Ohm 0.01% 0.6W Molded RDL Bulk |
Y078510K0000T9L |
Vishay |
R21 |
0 |
110k |
RES, 110 k, 0.1%, 0.125 W, 0805 |
RG2012P-114-B-T5 |
Susumu Co Ltd |
R24 |
0 |
348 |
348 Ohms ±0.1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Thin Film |
ERA-6AEB3480V |
Panasonic Electronic Components |
R28, R29, R30, R31 |
0 |
0 |
RES SMD 0 OHM JUMPER 1/8W 0805 |
RC0805FR-070RL |
Yageo |