SLUAA88A October   2020  – October 2020 LMR50410-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Failure Mode Distribution (FMD)
  4. 3Functional Safety Failure In Time (FIT) Rates
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Overview

This document contains information for the LMR50410-Q1 in the SOT-23-6 package to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-F6CCA3DD-9A6D-4DEC-8398-8CE4E1FB18FF-low.gif Figure 1-1 Functional Block Diagram

LMR50410-Q1 were developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.