SLUAA94 December   2020 BQ24190 , BQ24195 , BQ24195L , BQ24295 , BQ24297 , BQ25600D , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25890 , BQ25890H , BQ25895 , BQ25898D

 

  1.   Trademarks
  2. USB Battery Charging Specification 1.2 (BC1.2)
  3. HVDCP, USB Type-C, and USB PD
  4. Input Current Limit Detection Capability Comparison
  5. BQ24190, BQ24195, and BQ24195L
  6. BQ24295
  7. BQ24297
  8. BQ25890 and BQ25895
  9. BQ25890H and BQ25898D
  10. BQ25601D, BQ25600D, and BQ25611D
  11. 10BQ25606 and BQ25616
  12. 11Summary
  13. 12References

BQ25601D, BQ25600D, and BQ25611D

Besides USB500 and DCP, the devices can also detection 4 types of non-standard adapters shown in Table 9-1 and Table 9-2.

Table 9-1 Input Current Limit Setting from D+/D– Detection
D+/D- Detection Input Current Limit
USB SDP (USB500) 500 mA
USB DCP 2.4 A
Divider 3 1 A
Divider 1 2.1 A
Divider 4 2.4 A
Divider 2 2 A
Unknown Adapter 500 mA

Table 9-2 Non-Standard Adapter Detection
Non-Standard Adapter D+ Threshold D- Threshold Input Current Limit
Divider 1 VD+ within V2P7_VTH VD- within V2P0_VTH 2.1 A
Divider 2 VD+ within V1P2_VTH VD- within V1P2_VTH 2 A
Divider 3 VD+ within V2P0_VTH VD- within V2P7_VTH 1 A
Divider 4 VD+ within V2P7_VTH VD- within V2P7_VTH 2.4 A