SLUAAH6 November   2021 UCC27424 , UCC27511 , UCC27517 , UCC27524 , UCC27531 , UCC27614 , UCC27624 , UCC27624-Q1

 

  1.   Trademarks
  2. 1Density
  3. 2Wide Supply Voltage Range
  4. 3Gate Drive Critical Loops
  5. 4Efficiency and Switching Performance
  6. 5UCC27614 in a 400V to 12V DC-DC Converter
  7. 6Summary
  8. 7References

Summary

The small size (2mm x 2mm) of UCC27614 helps achieve denser power solutions. 10A of peak current across the entire temperature range helps achieve lower losses and therefore higher efficiency. Small propagation delay furthers the cause of higher efficiency. 150C junction temperature capability, 30V absolute maximum supply voltage , and better high frequency noise handling capability of the UCC27614 improves the system robustness.