SLUAAJ5 April   2022 TPS565242 , TPS565247 , TPS566242 , TPS566247

 

  1.   Trademarks
  2. 1Introduction
  3. 2Improve Thermal Performance from IC Independently
  4. 3Improve Thermal Performance from PCB Board
  5. 4Thermal Performance
  6. 5Summary
  7. 6References

Introduction

With the development of end equipment (EE), there is a strong trend of smaller size, multifunction, and easy-carry. So high density is more and more important, especially for power. TI released a high-power density part TPS566242/7 which can support 6-A continues current with SOT563 package. SOT563 package body size is only 1.6 × 1.2 mm. Up to now, it is the highest power density part of 16-V/6-A. The challenge of high-power density is thermal performance. This application note introduces how TPS566242/7 solve thermal problems from the device itself and the customer’s board.