SLUAAO5A January 2023 – January 2024 TPS561243 , TPS561246 , TPS562202 , TPS562203 , TPS562206 , TPS562207 , TPS562242 , TPS563202 , TPS563203 , TPS563206 , TPS563207 , TPS563252 , TPS563257 , TPS564242 , TPS564247 , TPS564252 , TPS564255 , TPS564257 , TPS565242 , TPS565247 , TPS566242 , TPS566247
This application note introduces how to co-layout among TPS56x252/7, TPS56x242/7, and TPS56x203/6 with SOT-563 package, which helps simplify the power design. Pinout is also compared and compatible schematic recommendations are given. Finally, the experiment verification results of the co-layout design proves all three devices can work stably in steady state operation.