SLUAAP1 may 2023 BQ25120A , BQ25121A , BQ25122 , BQ25123 , BQ25125 , BQ25150 , BQ25155 , BQ25157 , BQ25180
Although it is not a direct replacement for a Protection IC, battery charges can be used to implement protections against charging internally-shorted batteries. The BUVLO feature can be used as an improvised voltage monitor, if other monitors are not available, to identify low voltages. Using this voltage monitor, a small current can be used to test for battery shorts. A host processor can implement this logic to add a layer of redundancy to a charging system's protection measures.