SLUS534G September 2002 – March 2015
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Input voltage on LBI | –0.3 | 3.6 | V |
Input voltage on SW, VOUT, LBO, VBAT, SYNC, EN, FB | –0.3 | 7 | V | |
TJ | Maximum junction temperature | –40 | 150 | °C |
Tstg | Storage temperature range | –65 | 150 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –2000 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –1000 | 1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Supply voltage at VBAT | 1.8 | 5.5 | V | |
TA | Operating ambient temperature range | -40 | 85 | °C | |
TJ | Operating virtual junction temperature range | -40 | 125 | °C |
THERMAL METRIC(1) | TPS6103x | UNIT | ||
---|---|---|---|---|
PWP | RSA | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 46.9 | 35.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 25.8 | 36.7 | |
RθJB | Junction-to-board thermal resistance | 19.4 | 12.9 | |
ψJT | Junction-to-top characterization parameter | 0.8 | 0.5 | |
ψJB | Junction-to-board characterization parameter | 19.3 | 12.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.2 | 3.8 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DC/DC STAGE | |||||||
VI | Input voltage range | 1.8 | 5.5 | V | |||
VO | TPS61030 output voltage range | 1.8 | 5.5 | V | |||
VFB | TPS61030 feedback voltage | 490 | 500 | 510 | mV | ||
f | Oscillator frequency | 500 | 600 | 700 | kHz | ||
Frequency range for synchronization | 500 | 700 | kHz | ||||
Switch current limit | VOUT= 5 V | 3600 | 4000 | 4500 | mA | ||
Start-up current limit | 0.4 x ISW | mA | |||||
SWN switch on resistance | VOUT= 5 V | 55 | mΩ | ||||
SWP switch on resistance | VOUT= 5 V | 55 | mΩ | ||||
Total accuracy | -3% | 3% | |||||
Line regulation | 0.6% | ||||||
Load regulation | 0.6% | ||||||
Quiescent current | VBAT | IO = 0 mA, VEN = VBAT = 1.8 V, VOUT =5 V |
10 | 25 | µA | ||
VOUT | IO = 0 mA, VEN = VBAT = 1.8 V, VOUT = 5 V |
10 | 20 | µA | |||
Shutdown current | VEN= 0 V, VBAT = 2.4 V | 0.1 | 1 | µA | |||
CONTROL STAGE | |||||||
VUVLO | Under voltage lockout threshold | VLBI voltage decreasing | 1.5 | V | |||
VIL | LBI voltage threshold | VLBI voltage decreasing | 490 | 500 | 510 | mV | |
LBI input hysteresis | 10 | mV | |||||
LBI input current | EN = VBAT or GND | 0.01 | 0.1 | µA | |||
LBO output low voltage | VO = 3.3 V, IOI = 100 µA | 0.04 | 0.4 | V | |||
LBO output low current | 100 | µA | |||||
LBO output leakage current | VLBO= 7 V | 0.01 | 0.1 | µA | |||
VIL | EN, SYNC input low voltage | 0.2 × VBAT | V | ||||
VIH | EN, SYNC input high voltage | 0.8 × VBAT | V | ||||
EN, SYNC input current | Clamped on GND or VBAT | 0.01 | 0.1 | µA | |||
Overtemperature protection | 140 | °C | |||||
Overtemperature hysteresis | 20 | °C |
DC/DC CONVERTER | FIGURE | |
---|---|---|
Maximum output current | vs Input voltage | Figure 1, Figure 2 |
Efficiency | vs Output current (TPS61030) (VO = 2.5 V, VI = 1.8 V, VSYNC = 0 V) | Figure 3 |
vs Output current (TPS61031) (VO = 3.3 V, VI = 1.8 V, 2.4 V, VSYNC = 0 V) | Figure 4 | |
vs Output current (TPS61032) (VO = 5.0 V, VI = 2.4 V, 3.3 V, VSYNC = 0 V) | Figure 5 | |
vs Input voltage (TPS61031) (IO = 10 mA, 100 mA, 1000 mA, VSYNC = 0 V) | Figure 6 | |
vs Input voltage (TPS61032) (IO = 10 mA, 100 mA, 1000 mA, VSYNC = 0 V) | Figure 7 | |
Output voltage | vs Output current (TPS61031) (VI = 2.4 V) | Figure 8 |
vs Output current (TPS61032) (VI = 3.3 V) | Figure 9 | |
No-load supply current into VBAT | vs Input voltage (TPS61032) | Figure 10 |
No-load supply current into VOUT | vs Input voltage (TPS61032) | Figure 11 |
Minimum Load Resistance at Startup | vs Input voltage (TPS61032) | Figure 12 |
VO = 2.5 V | VI = 1.8 V |
VO = 5 V |
VBAT = 3.3 V |
VO = 3.3 V |
VBAT = 2.4 V |