SLUSCE9B June 2017 – March 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
DYNAMIC CHARACTERISTICS | ||||||
tPDLH | Turn-on propagation delay (without deadtime) | LI to LO, HI to HO, HS = COM = 0 V | 100 | 160 | ns | |
tPDHL | Turn-off propagation delay | LI to LO, HI to HO, HS = COM = 0 V | 100 | 160 | ||
tPDRM | Low-to-high delay matching | 5 | 30 | |||
tPDFM | High-to-low delay matching | 12 | 30 | |||
tRISE | Turn-on rise time | 10% to 90%, HO/LO with 1000-pF load | 16 | 50 | ||
tFALL | Turn-off fall time | 10% to 90%, HO/LO with 1000-pF load | 10 | 30 | ||
tON | Minimum HI/LI ON pulse that changes output state | 0-V to 5-V input signal on HI and LI pins | 25 | 45 | ||
tOFF | Minimum HI/LI OFF pulse that changes output state | 5-V to 0-V input signal on HI and LI pins | 35 | 45 | ||
DT | Deadtime | Internal deadtime for Interlock | 100 | 150 | 200 |