SLUSD37E October 2017 – November 2019
PRODUCTION DATA.
The enhanced noise immunity of UCC28056A, UCC28056B, and UCC28056C provides system robustness advantages and less sensitivity to PCB layout than the UCC28056. For more information on the system level benefits that UCC28056A, UCC28056B and UCC28056C provide, please see UCC28056X Selection Guide SLUA974.
PARAMETER | DEVICE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Output Over Voltage Protection | ||||||
VOSOvp1Rise | VOSNS over-voltage threshold, rising, VCC = 12 V | UCC28056A | 2.64 | 2.7 | 2.76 | V |
UCC28056 | 2.69 | 2.75 | 2.81 | |||
UCC28056B | ||||||
UCC28056C | ||||||
VOSOvp1Fall | VOSNS over-voltage threshold, falling, VCC = 12 V | UCC28056A | 2.55 | 2.625 | 2.68 | V |
UCC28056 | 2.60 | 2.675 | 2.73 | |||
UCC28056B | ||||||
UCC28056C | ||||||
VOSOvp1Hyst | VOSOovp1Rise - VOSOovp1Fall | All | 0.072 | V | ||
TOvp2Blk | Ovp2 Comparator output is blanked for this period after falling edge of DRV | UCC28056A | Not Applicable | |||
UCC28056 | 520 | 620 | 720 | ns | ||
UCC28056B | ||||||
UCC28056C | ||||||
TOvp2bEn | Ovp2b fault is detected if ZCD is detected during this period after falling edge of Ovp2 Comparator output | UCC28056A | Not Applicable | |||
UCC28056 | 620 | 720 | 820 | ns | ||
UCC28056B | ||||||
UCC28056C | ||||||
VOvp2Th | Second level output over-voltage fault Threshold | UCC28056A | Not Applicable | |||
UCC28056 | 1.102 | 1.125 | 1.148 | ns | ||
UCC28056B | ||||||
UCC28056C | ||||||
Burst Mode Operation | ||||||
VBSTFall | VCOMP Burst Threshold Falling | UCC28056 | 0.5 | V | ||
UCC28056C | ||||||
UCC28056A | 0.75 | |||||
UCC28056B | ||||||
VBSTRise | VCOMP Burst Threshold Rising | UCC28056 | 0.625 | |||
UCC28056C | ||||||
UCC28056A | 0.875 | |||||
UCC28056B |