SLUU194A May   2004  – March 2022 TPS51020

 

  1.   Trademarks
  2. 1Introduction
  3. 2Electrical Performance Specifications
    1. 2.1 Performance Specification Summary
  4. 3TPS51020EVM-001 Circuit Module Schematic
  5. 4Test Setup and Results
    1. 4.1 Test Setup
    2. 4.2 Power Up and Power Down
    3. 4.3 Efficiency and Power Loss
    4. 4.4 Output Ripple
    5. 4.5 Load Transient
    6. 4.6 Loop Characteristics
  6. 5Assembly Drawing and PCB Layout
  7. 6Circuit Module List of Materials
  8. 7References
  9. 8Revision History

Test Setup

The HPA064 has the following input/output connections: 12-V input through J3 (VIN and GND), 5.0-V output through J1 (VO1 and GND), and 3.3-V output through J2 (VO2 and GND). Figure 4-1 shows the connection points. A power supply capable of supplying 6 A should be connected to VIN and GND through a pair of 16 AWG wires. The 5.0-V and 3.3-V loads should be connected respectively to VO1, GND and VO2, GND2 through pairs of 16 AWG wires. Wire lengths should be minimized to reduce losses in the wires.

GUID-20220310-SS0I-ZT8Z-D1CV-V697QVKQRXSP-low.gif Figure 4-1 TPS51020EVM-001 Schematic