SLUU231A June 2006 – January 2022 TPS40074
The TPS40074EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.5-V output at up to 15 A from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40074 high frequency controller with remote sense.