SLUU522A August 2011 – January 2022 TPS53355
The soft-start time can be set by J4.
Default setting: 1.4 ms
Jumper Set to | RMODE Connections (kΩ) | Soft-Start Time (ms) |
---|---|---|
Top (1–2 pin shorted) | 39.2 | 0.7 |
Second (3–4 pin shorted) | 100 | 1.4 |
Third (5–6 pin shorted) | 200 | 2.8 |
Bottom (7–8 pin shorted) | 475 | 5.6 |