SLUUBL7A February   2017  – February 2022 TPS543C20

 

  1.   Trademarks
  2. Introduction
    1. 1.1 Before You Begin
  3. Description
    1. 2.1 Typical End-User Applications
    2. 2.2 EVM Features
  4. EVM Electrical Performance Specifications
  5. Schematic
  6. Test Equipment
  7. TPS543C20EVM-869
  8. List of Test Points, Jumpers, and Switches
  9. Test Procedure
    1. 8.1 Line and Load Regulation Measurement Procedure
    2. 8.2 Efficiency
    3. 8.3 Equipment Shutdown
  10. Performance Data and Typical Characteristic Curves
    1. 9.1 Load Regulation
    2. 9.2 Efficiency
    3. 9.3 Power Loss
    4. 9.4 Transient Response
    5. 9.5 Output Ripple
    6. 9.6 Enable On
    7. 9.7 Control On and Off
    8. 9.8 Thermal Image
  11. 10EVM Assembly Drawing and PCB Layout
  12. 11List of Materials
  13. 12Revision History

EVM Electrical Performance Specifications

Table 3-1 TPS543C20EVM-869 Electrical Performance Specifications
Parameter Test Conditions Min Typ Max Units
Input Characteristics
Voltage range VIN tied to VDD 5 12 16 V
Maximum input current VIN = 12 V, IO = 40 A, VOUT = 0.9 V, FSW = 500 kHz 17 A
No load input current VIN = 12 V, IO = 0 A 105 mA
Output Characteristics
VOUT Output voltage Output current = 0 A to 80 A 0.9 V
IOUT Output load current IOUT(min) to IOUT(max) 0 80 A
Output voltage regulation Line regulation: input voltage = 5 V to 16 V 0.5%
Load regulation: output current = 0 A to IOUT(max) 0.5%
VOUT Output voltage ripple VIN = 12 V, IOUT = 40 A 10 mVPP
VOUT Output overcurrent 96 A
Systems Characteristics
Switching frequency FSW 500 kHz
VOUT Peak efficiency VIN = 12 V, IO = 30 A, FSW = 500 kHz 90%
Operating temperature Toper 0 85 °C