SLUUC57B october   2019  – august 2023 BQ79600-Q1

 

  1.   1
  2.   BQ79600-Q1 Evaluation Module
  3.   Trademarks
  4. 1General Description
    1. 1.1 Key Features
    2. 1.2 Key Electrical Parameters
  5. 2Theory of Operation
    1. 2.1 Compatibility with Battery Monitoring Devices
  6. 3Connectors
    1. 3.1 Primary Input and Output Connectors
      1. 3.1.1 Jumper Placements
      2. 3.1.2 Power Supply
      3. 3.1.3 Host Interface
      4.      14
      5. 3.1.4 High-Side and Low-Side Communications
  7. 4BQ79600EVM Quick Start Guide
    1. 4.1 Required Devices for Using the Example Code *Not Available Yet*
    2. 4.2 Power Connections
    3. 4.3 Connecting the BQ79600EVM to TMS570 LaunchPad
    4. 4.4 Connecting BQ79600EVM to BQ79616EVM
    5. 4.5 Connecting BQ79600EVM to BQ79606EVM
    6.     22
    7. 4.6 Software *Not yet available*
    8. 4.7 GUI
      1. 4.7.1 GUI UART Connection
  8. 5Physical Dimensions
    1. 5.1 Board Dimensions
    2. 5.2 Board Mounting
  9. 6Schematics, Assembly, Layout, and Bill of Materials (BOM)
    1. 6.1 Schematics
    2. 6.2 Assembly
    3. 6.3 Layout
    4. 6.4 Bill of Materials (BOM)
  10. 7Revision History

Board Dimensions

Board dimensions: 2.300 in. × 5.130 in.

Board height:

  • Top - Tallest component (shunts) is 0.35 in. (8.8 mm) above PCB.
  • Bottom - Tallest component (transformers) is 0.41 in. (10.5 mm) above PCB.