SLUUCC4A October   2020  – September 2021 TPS92520-Q1

 

  1.   Trademarks
  2.   General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  3. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Warnings
    3. 1.3 Connector Description
  4. 2Performance Specifications
  5. 3Performance Data and Typical Characteristic Curves
    1. 3.1 1.5A CC BUCK SW-Node Voltage Waveform
    2. 3.2 Start-up Waveforms
    3. 3.3 PWM Dimming
  6. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Layout
    3. 4.3 Bill of Materials
  7. 5Software
    1. 5.1 Demonstration Kit Software Installation for LEDMCUEVM-132 Board
      1. 5.1.1 Installation Overview
    2. 5.2 Step-by-Step Installation Instructions
    3. 5.3 Installation Error Recovery
    4. 5.4 Checking for Updates
  8. 6TPS92520EVM-133 Power Up and Operation
    1. 6.1 Power Up and Operation at VINx < 40 V
    2. 6.2 MCU Control Window
    3. 6.3 SPI Command Window
    4. 6.4 Watchdog Window
    5. 6.5 GUI Devices Window
      1. 6.5.1 Channel 1 or 2 Sub-Window: Settings, Measurements, and Faults
      2. 6.5.2 Device Sub-Window: Shared Device Settings, Measurements, Register Info, and Limp Home
    6. 6.6 Limp Home Mode Window
  9. 7Revision History

SPI Command Window

The SPI command box allows register read and write actions and it also records the SPI status sequentially.

GUID-20200811-CA0I-MMLZ-R36H-TKLV2DFQC1HP-low.gifFigure 6-12 SPI Command Window

To ensure a connection from the board to the TPS92520-Q1 exists, perform the following steps as shown in Figure 6-12.

  1. Write the register address eleven (0x11h), which is the CH1TON register, in the Register Address box: 0x11.
  2. Double-click Send.

The default value of 0x07 for the register 11 will be shown in the SPI Status window, see Figure 6-13.

GUID-20200824-CA0I-RKGP-VH7H-2VRJFMD9KJC6-low.gifFigure 6-13 SPI Read Example.

To write data to associated register address:

  • Click the check box next to Write
  • Write the desired data in the box next to Write Data: as shown in Figure 6-14.
  • Click Send.
GUID-20200824-CA0I-HTQT-TJQM-HQNPCBZZNR1M-low.gifFigure 6-14 SPI Write Example.