SLUUCE7 February   2021 UCC5870-Q1

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Features
    2. 1.2 I/O Description
  3. 2Electrical Specifications
  4. 3Test Equipment, Setup and Example Waveforms
    1. 3.1 Equipment
      1. 3.1.1 Power Supplies
      2. 3.1.2 LaunchPad LAUNCHXL-F28379D and a Computer
    2. 3.2 Test Setup
      1. 3.2.1 DC Power Supply Settings
      2. 3.2.2 Bench Setup For The Test
    3. 3.3 Test Example Waveforms
  5. 4EVM Other Configuration Option: Using Other MCU Control Board
  6. 5Schematic
  7. 6Layout Diagrams
  8. 7Bill of Materials

Electrical Specifications

Table 2-1 UCC5870 EVM Electrical Specifications
DESCRIPTIONMINTYPMAXUNIT

PWR1-2: 3.3V power supply

Primary-side VCC1 power supply3.0

3.3

5.5V
PWR1-1: 12V power supplyInput power supply for driver VCC2 and VEE2101215V
FSSwitching frequency050(1)kHz
TJOperating junction temperature range for UCC5870-Q1-40150°C
30kHz if ADC is used