SLUUCG4 November 2022 TPS548C26
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
BSR152-004 |
Any |
||
C7, C8, C9, C20, C23, C24, C25 |
7 |
10uF |
CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 0805 |
0805 |
GRM21BZ71E106KE15L |
MuRata |
C10, C26, C27 |
3 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 |
0402 |
GRM155R71E104KE14D |
MuRata |
C11, C12, C14, C15, C31, C32 |
6 |
22uF |
CAP, CERM, 22 µF, 10 V,+/- 20%, X6S, 0805 |
0805 |
GRM21BC81A226ME44 |
MuRata |
C19 |
1 |
270µF |
Cap Aluminum Polymer 270uF 35V 20% Solder Cylindrical 22m Ohm 2200mA 2000 hr 125°C T/R |
SMT_CAP_10MM3_10MM3 |
A768MS277M1VLAE022 |
KEMET |
C28, C29 |
2 |
220uF |
CAP, Aluminum Polymer, 220 µF, 6.3 V,+/- 20%, 0.01 ohm, 7343-31 SMD |
7343-31 |
ECASD60J227M010K00 |
MuRata |
C30 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X6S, 0402 |
0402 |
C1005X6S1C105K050BC |
TDK |
C34, C37 |
2 |
2.2uF |
CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7R, 0603 |
0603 |
C1608X7R1A225K080AC |
TDK |
C35 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 |
0603 |
06033C104JAT2A |
AVX |
C38 |
1 |
220pF |
CAP, CERM, 220 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
0603 |
C0603C221J5GACTU |
Kemet |
J1 |
1 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
TSW-102-08-G-S |
Samtec |
|
J3 |
1 |
Therminal Block, 5 mm, 2-pole, Tin, TH |
TH, 2-Leads, Body 10x10mm, Pitch 5mm |
282856-2 |
TE Connectivity |
|
J4 |
1 |
Terminal Block, 60A, 10.16mm Pitch, 2-Pos, TH |
21.8x30x19 mm |
399100102 |
Molex |
|
J5 |
1 |
Therminal Block, 5 mm, 2-pole, Tin, TH |
TH, 2-Leads, Body 10x10mm, Pitch 5mm |
282856-2 |
TE Connectivity |
|
J6 |
1 |
Header, 2.54mm, 3x2, Gold, TH |
Header, 2.54mm, 3x2, Gold, TH |
HTSW-103-07-G-D |
Samtec |
|
J7, J12 |
2 |
Card Edge Socket, 0.8mm, 10x2, SMT |
Card Edge Socket, 0.8mm, 10x2, SMT |
HSEC8-110-01-S-DV-A |
Samtec |
|
J8 |
1 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
TSW-102-08-G-S |
Samtec |
|
J9 |
1 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
J10 |
1 |
Header, 2.54mm, 4x2, Gold, TH |
Header, 2.54mm, 4x2, TH |
TSW-104-08-L-D |
Samtec |
|
J11 |
1 |
Header, 2.54mm, 4x2, Gold, TH |
Header, 2.54mm, 4x2, TH |
TSW-104-08-L-D |
Samtec |
|
J15 |
1 |
Header, 2.54mm, 4x2, Gold, TH |
Header, 2.54mm, 4x2, TH |
TSW-104-08-L-D |
Samtec |
|
J16 |
1 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
TSW-102-08-G-S |
Samtec |
|
L1 |
1 |
400nH |
Inductor, Shielded, Composite, 400 nH, 36.8 A, 0.0008 ohm, AEC-Q200 Grade 1, SMD |
Inductor, 10x6x11.3mm |
XAL1060-401MEB |
Coilcraft |
L2 |
1 |
65nH |
Inductor, Ferrite, 65 nH, 19 A, 0.00032 ohm, SMD |
4.0x4.0x4.0mm |
FP0404R1-R065-R |
Coiltronics |
R1 |
1 |
49.9 |
RES, 49.9, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0749R9L |
Yageo |
R5 |
1 |
1.00k |
RES, 1.00 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-071KL |
Yageo |
R8 |
1 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2GE0R00X |
Panasonic |
R11, R19 |
2 |
49.9 |
RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF49R9X |
Panasonic |
R12 |
1 |
1 |
RES, 1.00, 1%, 0.125 W, 0402 |
0402 |
CSR0402FK1R00 |
Stackpole Electronics Inc |
R14, R26 |
2 |
10 |
Thick Film Resistors - SMD 0603 10ohms 5% AEC-Q200 |
0603 |
ERJ-3GEYJ100V |
Panasonic |
R15 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
0603 |
ERJ-3EKF1002V |
Panasonic |
R16, R17, R20, R32, R47, R52 |
6 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo |
R18 |
1 |
16.9k |
RES, 16.9 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0716K9L |
Yageo |
R23, R24 |
2 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2GE0R00X |
Panasonic |
R25 |
1 |
5.36k |
RES, 5.36 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-075K36L |
Yageo |
R27 |
1 |
120k |
RES, 120 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-07120KL |
Yageo |
R28 |
1 |
12.1k |
RES, 12.1 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD0712K1L |
Yageo America |
R29 |
1 |
16.2k |
RES, 16.2 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0716K2L |
Yageo |
R30 |
1 |
21.5k |
RES, 21.5 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0721K5L |
Yageo |
R31 |
1 |
24.9k |
RES, 24.9 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0724K9L |
Yageo |
R33 |
1 |
2.49k |
RES, 2.49 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-072K49L |
Yageo |
R34 |
1 |
10.5k |
RES, 10.5 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0710K5L |
Yageo |
R35, R49 |
2 |
12.1k |
RES, 12.1 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0712K1L |
Yageo |
R36 |
1 |
47.0k |
RES, 47.0 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0747KL |
Yageo |
R48 |
1 |
5.76k |
RES, 5.76 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-075K76L |
Yageo |
R50 |
1 |
18.7k |
RES, 18.7 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0718K7L |
Yageo |
TP1 |
1 |
Connector, Receptacle, 50 ohm, TH |
SMB Connector |
SMBR004D00 |
JAE Electronics |
|
TP2 |
1 |
Connector, Receptacle, 50 ohm, TH |
SMB Connector |
SMBR004D00 |
JAE Electronics |
|
TP3 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP4 |
1 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
TP5 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP6 |
1 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone |
|
TP7 |
1 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
TP8 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP9 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP10 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP11 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP12 |
1 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone |
|
TP13 |
1 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
TP14 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP15 |
1 |
Test Point, Miniature, Black, TH |
Black Miniature Testpoint |
5001 |
Keystone |
|
TP16 |
1 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
TP17 |
1 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
TP18 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP19 |
1 |
Connector, Receptacle, 50 ohm, TH |
SMB Connector |
SMBR004D00 |
JAE Electronics |
|
TP22 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP24 |
1 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
TP27 |
1 |
Test Point, Miniature, Yellow, TH |
Yellow Miniature Testpoint |
5004 |
Keystone |
|
U1 |
1 |
TPS548C26RXXR |
WQFN-FCRLF37 |
TPS548C26RXXR |
Texas Instruments |