SLUUCH2 March 2021 BQ40Z50-R2
If [SOC_CHARGE] in Charging Configuration is set, then the voltage threshold control, as described in Section 5.3, is replaced with the RelativeStateOfCharge() control.
With this method, the following changes in control transitions occur:
Class | Subclass | Name | Type | Min Value | Max Value | Default Value | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | SOC Range | Charging SOC Mid | U1 | 0 | 100 | 50 | % |
Advanced Charge Algorithm | SOC Range | Charging SOC High | U1 | 0 | 100 | 75 | % |
Advanced Charge Algorithm | SOC Range | Charging SOC Hysteresis | U1 | 0 | 100 | 1 | % |