SLUUCT0A may 2023 – june 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
The TPS92365x EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92365x non-synchronous boost/buck-boost switching regulator designed for high-current and ultra-deep dimming ratio LED driver applications. The TPS92365x is a 2-A/4-A non-synchronous boost/buck-boost LED driver and features a wide input voltage range (4.5-V to 65-V) and four dimming options, including analog dimming, PWM dimming, hybrid dimming and flexible dimming. Each dimming mode can be configured through the PWM/EN and ADIM/HD input pins by means of simple high/low signals. It also provides full protections, including LED open protection and short protection, sense resistor open protection and short protection, configurable thermal foldback and thermal shutdown. The TPS92365x EVM evaluation module (EVM) series include TPS923655DMTREVM, TPS923655DRRREVM and TPS923653DYYREVM.