SLUUCT9 September   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Connectors Information
    5. 2.5 Interfaces Information
    6. 2.6 Test Points
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)

Bill of Materials (BOM)

Table 4-1 Bill of Materials
Designator Qty Description Part Number Manufacturer

C1

1

CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

CGA3E1X7R1E105K080AC

TDK

C2, C6, C13, C15, C22, C25

6

CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0603

C0603C104J5RACTU

Kemet

C3, C4, C10

3

CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603

GRM1885C1H100JA01D

MuRata

C5

1

CAP, CERM, 330 pF, 100 V, +/- 10%, X7R, 0603

GRM188R72A331KA01D

MuRata

C7, C8, C14, C18

4

CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805

C2012X7R1H105K085AC

TDK

C9, C23, C26

3

CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603

C0603C222K5RACTU

Kemet

C11, C17, C27

3

CAP, CERM, 10 µF, 35 V,+/- 10%, X5R, 0805

GMK212BBJ106KG-T

Taiyo Yuden

C12, C21

2

CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190

CGA5L1X7R1V106K160AC

TDK

C24

1

1000 pF ±10% 16 V Ceramic Capacitor X7R 0603 (1608 Metric)

CC0603KRX7R7BB102

YAGEO

C28

1

CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402

GCM155R71H104KE02D

MuRata

D1, D7

2

Diode, Zener, 3.9 V, 300 mW, AEC-Q101, SOD-323

SZMM3Z3V9ST1G

ON Semiconductor

D3, D4

2

Diode, Schottky, 40 V, 1 A, MicroSMP

MSS1P4-M3/89A

Vishay-Siliconix

D6

1

Diode Silicon Carbide Schottky 1200 V 2 A (DC) Surface Mount DO-214AA

GB02SLT12-214

GeneSiC Semiconductor

FID1, FID2, FID3

3

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

J5, J7

2

Header, 100mil, 3x1, Gold, TH

TSW-103-07-G-S

Samtec

J16, J17

2

4 Position Elevated Socket Connector Through Hole

ESQ-102-33-L-D

Samtec

J18, J21

2

Terminal Block, 2x1, 3.81mm, 24-16 AWG, 10 A, 300VAC, TH

691214310002

Wurth Elektronik

J20

1

Header, 100mil, 3x1, Tin, TH

PEC03SAAN

Sullins Connector Solutions

J22, J23

2

Header, 2.54mm, 2x1, TH

961102-6404-AR

3M

L1, L2

2

Ferrite Bead, 50 ohm @ 100 MHz, 12 A, 1206

BLM31SN500SZ1L

MuRata

LBL1

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

THT-14-423-10

Brady

Q3

1

Transistor, PNP, 40 V, 2 A, AEC-Q101, SOT-23

NSS40200LT1G

ON Semiconductor

Q4

1

Transistor, NPN, 12 V, 0.5 A, SOT-416

2SC5585TL

Rohm

R1, R2, R10, R31

4

RES, 100, 0.5%, 0.1 W, 0805

RR1220P-101-D

Susumu Co Ltd

R3, R4

2

RES, 10.4 k, 0.5%, 0.1 W, 0603

RT0603DRE0710K4L

Yageo America

R6, R7, R8, R22, R23, R24

6

RES, 24.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040224R9FKED

Vishay-Dale

R9

1

RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603

PMR03EZPJ000

Rohm

R12

1

RES, 2.0, 5%, 0.125 W, 0805

CRCW08052R00JNEA

Vishay-Dale

R13, R21

2

RES, 4.99, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

CRCW08054R99FKEA

Vishay-Dale

R14, R20

2

RES, 10.2 k, 0.5%, 0.1 W, 0805

RR1220P-1022-D-M

Susumu Co Ltd

R15

1

RES, 100 k, 1%, 0.125 W, 0805

CRG0805F100K

TE Connectivity

R16

1

RES, 2.00 k, 0.01%, 0.1 W, 0603

Y16362K00000T9W

Vishay Foil Resistors

R17

1

RES, 20.0 k, 0.5%, 0.1 W, 0805

RR1220P-203-D

Susumu Co Ltd

R18

1

RES, 4.99 k, 1%, 0.1 W, 0603

CRCW06034K99FKEAC

Vishay-Dale

R19

1

RES, 2.0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805

CRCW08052R00JNEA

Vishay-Dale

R25

1

RES, 1.00 k, 0.1%, 0.1 W, 0603

RT0603BRD071KL

Yageo America

R26

1

RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

ERJ-2GEJ104X

Panasonic

R27

1

RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

ERJ-6ENF1001V

Panasonic

R28

1

RES, 70.6 k, 0.5%, 0.1 W, 0603

RT0603DRE0770K6L

Yageo America

R29

1

RES, 4.75, 0.5%, 0.1 W, 0603

RT0603DRE074R75L

Yageo America

R30

1

Res Thin Film 0603 10K Ohm 0.1% 1/10W ±10ppm/°C Molded SMD SMD Punched Carrier T/R

ERA-3ARB103V

Panasonic

R32

1

RES, 3.9, 5%, 0.25 W, AEC-Q200 Grade 0, 1206

CRCW12063R90JNEA

Vishay-Dale

R33

1

RES, 5.00 k, 0.1%, 0.2 W, 0805

PNM0805E5001BST5

Vishay Thin Film

SDT_DT1

1

Switch, SPST, Slide, Off-On, 4 Pos, 0.1A, 20 V, SMD

219-4MST

CTS Electrocomponents

TP1, TP4, TP16, TP17, TP19, TP21

6

Test Point, Multipurpose, Red, TH

5010

Keystone Electronics

TP2, TP3, TP11

3

Test Point, Multipurpose, White, TH

5012

Keystone Electronics

TP5, TP6, TP7, TP8, TP9, TP18

6

Test Point, Multipurpose, Black, TH

5011

Keystone Electronics

TP12, TP15

2

Test Point, Multipurpose, Yellow, TH

5014

Keystone Electronics

U1

1

2W, 24V-Vin, 25V-Vout, High-Efficiency, >2. 5 kVRMS Isolated DC-DC Converter

UCC14240DWNQ1

Texas Instruments

XU1

1

Automotive 4-A, 6-A, Reinforced Isolation Dual-Channel Gate Driver

UCC21551CQDWKRQ1

Texas Instruments

C16

0

CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603

C0603C222K5RACTU

Kemet

H1, H2, H3, H4

0

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

0

Standoff, Hex, 0.5"L #4-40 Nylon

1902C

Keystone

J1, J2, J3, J4, J6, J10, J11, J13, J14, J15, J19

0

Connector, MMCX 50 ohm, TH

MMCX-J-P-H-ST-TH1

Samtec

J8, J9, J12 0 Standard Banana Jack, Uninsulated, 15 A

108-0740-001

Cinch Connectivity

Q1, Q2

0

MOSFET, N-CH, 650 V, 33 A, TO-247

STW42N65M5

STMicroelectronics

R5

0

RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603

PMR03EZPJ000

Rohm

R11

0

RES, 10.4 k, 0.5%, 0.1 W, 0603

RT0603DRE0710K4L

Yageo America

TP14

0

Fuse Holder, 5AG, TH

3566

Keystone