SLUUCU8 july   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
    2. 2.2 Physical Access
      1. 2.2.1 Test Equipment and Setup
        1. 2.2.1.1 Power Supplies
        2. 2.2.1.2 Meters
        3. 2.2.1.3 Oscilloscope
        4. 2.2.1.4 Loads
    3. 2.3 General Configurations
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1 Power-Up and Power-Down With EN Control
      2. 3.1.2 Input Overvoltage Test
      3. 3.1.3 Output Hot-Short Test
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1.     Trademarks

Specification

The LM74912Q1EVM has the following features:

  • 3-V to 60-V input range
    • While testing for input voltage greater than 35 V, remove input 33 V TVS or use an appropriate TVS
  • 5 A max current
    • Populate Q1 and Q2 for 10 A operation
  • Meets 12-V battery automotive ISO7637 and ISO16750-2 transient requirements