SLUUCW6 November   2023 LM74930-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Points and Connectors
    2. 2.2 Test Equipment and Setup
      1. 2.2.1 Power Supplies
      2. 2.2.2 Meters
      3. 2.2.3 Oscilloscope
      4. 2.2.4 Loads
    3. 2.3 Test Setup and Procedures
      1. 2.3.1 Power-up and Power-down with Input Voltage
      2. 2.3.2 Unsuppressed Load Dump 200 V - Output Clamp
      3. 2.3.3 Overcurrent Protection Test
      4. 2.3.4 Output Hot-Short Test
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1.     Trademarks

Loads

One resistive load or equivalent that can tolerate up to 50-A DC load at 60 V and capable of the output short.