SLVA478C October   2013  – November 2022 TPS62120 , TPS62122

 

  1.   Using the TPS62120 in an Inverting Buck-Boost Topology
  2.   Trademarks
  3. 1Inverting Buck-Boost Topology
    1. 1.1 Design Considerations
    2. 1.2 Concept
    3. 1.3 Output Current Calculations
    4. 1.4 VIN and VOUT Range
  4. 2Digital Pin Configurations
    1. 2.1 Enable Pin
    2. 2.2 SGND Pin
    3. 2.3 Power Good Pin
  5. 3Startup Behavior and Switching Node Consideration
  6. 4External Component Selection
    1. 4.1 Inductor Selection
    2. 4.2 Input Capacitor Selection
    3. 4.3 Selecting L and COUT for Stability
  7. 5Typical Performance and Waveforms
  8. 6Conclusion
  9. 7References
  10. 8Revision History

Typical Performance and Waveforms

The application circuit shown in Figure 5-1 is used to generate the data presented in Figure 5-2Figure 5-7. The output capacitor used is a 10-µF, 6.3-V, 0603, X5R ceramic capacitor. For a 5-V output, loss of capacitance from the DC bias effect can be significant. Unless otherwise specified, VIN = 5 V and VOUT = –5 V.

GUID-7967CA7D-24A0-4188-BA17-FAA237AC903C-low.gifFigure 5-1 Schematic of the Tested Circuit
GUID-0C737293-2EBE-401C-9D15-3AD198B70CBE-low.pngFigure 5-2 Efficiency versus Load Current with VOUT = –5 V
GUID-611916C2-CAC8-4C27-A54E-EB2533202EC1-low.pngFigure 5-3 Line Regulation with VOUT = –5 V and 25-mA Load
GUID-07B7DD3A-2257-4663-B866-E6DD5494DA11-low.pngFigure 5-4 Load Regulation with VOUT = –5 V
GUID-D145B412-8E80-4303-B24E-03CA8CFFD8F1-low.gifFigure 5-5 Load Transient Response 0 mA to 50 mA with VIN = 5 V
GUID-B9FA39E3-C5A4-4EC2-A126-0D835170997E-low.gifFigure 5-6 Input Voltage Ripple, VIN = 5 V and IOUT = 50 mA
GUID-4CA420C5-FAC4-473A-9F2A-2B83594D86B0-low.gifFigure 5-7 Output Voltage Ripple, VIN = 5 V and IOUT = 50 mA