SLVAE11A August   2018  – January 2021 TPS65987D , TPS65988

 

  1.   Trademarks
  2. 1Introduction
  3. 2TPS65987D GPIO Event List
  4. 3GPIO Events Register and Example Settings
    1. 3.1 GPIO Event Example Settings
    2. 3.2 Application Configuration GPIO Event Settings
  5. 4PD Controller Customization by GPIO Events
    1. 4.1 Barrel Jack Connect Event PD Flow
    2. 4.2 Barrel Jack Remove Event PD Flow
  6. 5Status Register and 4CC Commands
    1. 5.1 GPIO Status Monitoring
    2. 5.2 Using 4CC GPIO Commands
  7. 6Revision History

PD Controller Customization by GPIO Events

This section shows how TI PD controller GPIO events can be used in a system to alter system behavior while keeping the core firmware same. A Barrel Jack Event is used as example to show how a docking application can initiate power role swap when external power is connected to the system. Removal of the external power would generate PD traffic to reverse the power role swap and put the system back to original state.