SLVAEO9B February   2020  – January 2021 TPS62065-Q1 , TPS62067-Q1

 

  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)
  5. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS6206x-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to PGND or AGND (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to AVIN or PVIN (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TPS6206x-Q1 pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the TPS6206x-Q1 data sheet.

GUID-1E8E4C0F-428F-496B-B9EC-071BA353806D-low.gifFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Assumption the device is running in the typical application. Please refer to the 'Typical Application Circuit' on the 1st page in the TPS6206x-Q1 datasheet.

Table 4-2 Pin FMA for Device Pins Short-Circuited to AGND or PGND
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
PGND1Intended connectionD
SW2Potential internal device damageA
AGND3Intended connectionD
FB4Device not functional: Missing feedback path (Open Loop operation); output voltage out of spec; potential device damageA
EN5Intended connection: Device disabledD
MODE6TPS62065-Q1: Intended connection: Enabling power safe mode with automatic transition from PFM to fixed frequency PWM modeD
PG6TPS62067-Q1: Intended connection in case PG not usedD
AVIN7Device not functional; supply short to groundB
PVIN8Device not functional; supply short to groundB
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
PGND 1 Internal ground shift; device not functional; potential internal damage A
SW 2 Device not function - open loop operation B
AGND 3 Internal ground shift; device not functional; potential internal damage A
FB 4 Device not functional - open loop operation B
EN 5 Undetermined state of pin EN; spec violation; potentially increased quiescent current C
MODE 6 TPS62065-Q1: Undetermined state of pin MODE/PG spec violation; potentially increased quiescent current C
PG 6 TPS62067-Q1: Intended connection in case PG not used D
AVIN 7 Missing power supply - device not functional B
PVIN 8 Missing power supply - device not functional B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
PGND1SWPotential internal device damageA
SW2AGNDPotential internal device damageA
AGND3FBDevice not functional: Missing feedback path (Open Loop operation); output voltage out of spec; potential device damageA
EN5MODETPS62065-Q1: Intended connection: Device operation in fixed frequency PWM modeD
EN5PGTPS62067-Q1: Potential internal damageA
MODE6AVINTPS62065-Q1: Intended connection: Device operation in fixed frequency PWM modeD
PG6AVINTPS62067-Q1: Potential internal damageA
AVIN7PVINIntended connectionD
Table 4-5 Pin FMA for Device Pins Short-Circuited to AVIN or PVIN
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
PGND1Device not functional; supply short to groundB
SW2Potential internal device damageA
AGND3Device not functional; supply short to groundB
FB4Device not functional: Missing feedback path (Open Loop operation); output voltage out of spec; potential device damageA
EN5Intended connection: Device enabledD
MODE6TPS62065-Q1: Intended connection: Device operation in fixed frequency PWM modeD
PG6TPS62067-Q1: Potential internal damageA
AVIN7Intended connectionD
PVIN8Intended connectionD