SLVAEQ4A March   2020  – July 2020 TPD3S714-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Revision History

Overview

This document contains information for TPD3S714-Q1 (SSOP package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device

Figure 1-1 shows the device functional block diagram for reference.

GUID-20200615-SS0I-WGNN-B1LK-4QDQNM6FWQBN-low.gif Figure 1-1 Functional Block Diagram

TPD3S714-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.