SLVAER2A April   2020  – November 2020 TPS50601-SP , TPS50601A-SP

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
  4. 3Schematic and Layout Changes
  5. 4References
  6. 5Revision History

Overview

Table 2-1 shows the differences between the two devices, as well as describing what the changes mean at a system level.

Table 2-1 Comparison Table
SpecificationTPS50601A-SPTPS50601-SPComparison
Voltage reference±1.5 % +2.5%, -3.5%The improved voltage reference allows for tighter regulation for designs where accuracy is critical.
Radiation performanceSEFI free up to 75 MeVOnset at 48 MeV (SEFI MTBE = 700 k/200 k years SET MTBE = 4.6 M/1.6 M years in LEO/GEO)For space-grade devices radiation performance is critical, so the improved SEFI performance is important for designs looking to withstand the space environment for longer duration missions.
VINVIN = 3 V to 7 VVIN = 3 V to 6.3 VHigher voltage specification allows for higher input voltage to support larger headroom for derating.
PVINPVIN = 3 V to 7 VPVIN = 1.6 V to 6.3 VWhile the TPS50601-SP has a lower analog input voltage, the TPS50601A-SP has a higher PVIN voltage for when the analog input voltage is taken from the same rail as the higher VIN.
Efficiency96.6% (PVIN = 3.3 V)95% (PVIN = 3.3 V)The change to include more bond wires allowed for higher efficiency for the TPS50601A-SP. This efficiency increase allows for less heat to be generated and dispersed in space designs where heat dispersal is difficult.
Minimum on time235 ns175 nsThe TPS50601A-SP has a larger on time than the TPS50601-SP which makes it harder to use at higher frequencies and large input to output differentials.
SYNC input thresholds900 mV/2.45 V (PVIN = VIN = 3 V),
900 mV/4.25 V (PVIN = VIN = 7 V)
800 mV, 1.85 VThe TPS50601A-SP has a slightly better input threshold for a low, while the trade-off is the TPS50601-SP has a better threshold for a high input.
Error amplifier DC gain10 kV/V39 kV/VThe TPS50601-SP has a higher error amplifier DC gain which can come into play if there is a compensation scheme that will saturate the gain of the error amplifier, but this is largely a non-issue because most compensation schemes will never hit that saturation point.
COMP to ISWITCH gm22 S18 SA slight change that should be noted when changing compensation between the two devices.
VIN shutdown supply current2.5 mA5.9 mAThe TPS50601A-SP has a lower shutdown current allowing for less power consumption when the device is disabled.