SLVAEV1 April   2022 TPS61041-Q1

 

  1. 1Introduction
  2. 2Proposed Circuit Principle
  3. 3Bench Test Result
  4. 4Summary

Bench Test Result

Bench Test Result

Using the setup shown in Figure 2-1, the Vin line transient waveform is shown in Figure 3-1. When Vin is 9 V, the TPS61041-Q1 device output voltage is 19 V. When Vin is 16 V, the TPS61041-Q1 device output voltage is 26 V. The device VOUT is always 10 V higher than input voltage.

Figure 3-1 Vin 9-V to 16-V Line Transient Waveform