SLVAF24 April 2021 TPS65988
SL No. |
Source PDO Set |
Sink PDO Set |
Offer Priority |
Autocompute Sink Min Power |
Computed / Set Min Power |
RDO Position |
RDO Power / Current / Voltage |
Cap Mismatch |
Remarks |
---|---|---|---|---|---|---|---|---|---|
1 |
Fixed: 5 V @ 3 A |
Fixed: 5 V @ 3 A |
Power |
Yes |
40 W |
4 |
45 W |
FALSE |
Perfect match |
Fixed: 9V @ 1 A |
Variable: 5–20 V @ 2 A |
||||||||
Fixed: 15 V @ 1 A |
|||||||||
Fixed:15 V @ 3 A |
|||||||||
2 |
Fixed: 5 V @ 3 A |
Fixed: 5 V @ 3 A |
Power |
Yes |
40 W |
3 |
15 W |
TRUE |
PDO #3 provides highest power |
Fixed: 9 V @ 1 A |
Variable: 5–20 V @ 2 A |
||||||||
Fixed: 15 V @ 1 A |
|||||||||
Fixed: 20 V @ 0.5 A |
|||||||||
3 |
Fixed: 5 V @ 3 A |
Fixed: 5 V @3 A |
Current |
Yes |
40 W |
4 |
4 A |
FALSE |
Ignore Offer Priority since Minimum Power Requirement has been met |
Fixed: 9 V @ 4 A |
Variable: 5–20 V @ 2 A |
||||||||
Fixed: 15 V @ 1 A |
|||||||||
Fixed: 20 V @ 2 A |
|||||||||
4 |
Fixed: 5 V @ 3 A |
Fixed: 5 V @ 3 A |
Voltage |
Yes |
40 W |
4 |
20 V |
TRUE |
PDO #4 provides highest voltage |
Fixed: 9 V @ 4 A |
Variable: 5-20 V @ 2 A |
||||||||
Fixed: 15 V @ 2.5 A |
|||||||||
Fixed: 20 V @ 1 A |
|||||||||
5 |
Fixed: 5 V @ 3 A |
Fixed: 5 V @ 3 A |
Power |
Yes |
40 W |
4 |
45 W |
FALSE |
Ignore Offer Priority since Minimum Power Requirement has been met. SRC PDO #4 power computed :: 15 V@ 3 A = 45 W |
Fixed: 9 V @ 4 A |
Variable: 5–20 V @ 2 A |
||||||||
Fixed: 15 V @ 2.5 A |
|||||||||
Variable: 15–20 V @ 3 A |
|||||||||
6 |
Fixed: 5V @ 3 A |
Fixed: 5 V @ 3 A |
Power |
No |
30 W |
3 |
37.5 W |
FALSE |
PDO #3 provides highest power SRC PDO #4 power computed :: 5 V@ 3 A = 15 W |
Fixed: 9V @ 4 A |
Variable: 5–20 V @ 2 A |
||||||||
Fixed: 15 V @ 2.5 A |
|||||||||
Variable: 5–20 V @ 3 A |
|||||||||
7 |
Fixed: 5V @ 3 A |
Fixed: 5 V @ 3 A |
Power |
Yes |
40 W |
4 |
1.8 W |
TRUE |
PDO #4 provides highest power Source Current cannot exceed cable limit of 3 A |
Fixed: 9 V @ 1 A |
Variable: 5–20 V @ 2 A |
||||||||
Fixed: 15 V @ 1 A |
|||||||||
Battery: 15–20 V @ 75 W |
Some of the examples have been discussed below: