SLVAF37 January   2021 ATL431LI

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 TL431 as a Type-2 Amplifier
    2. 1.2 TL431 Solution with Isolation
  3. 2Design Procedures
    1. 2.1 Design Considerations for Optocoupler
    2. 2.2 Design Considerations for Biasing Circuit
    3. 2.3 Schematic Analysis and Waveforms
  4. 3Summary
  5. 4References

TL431 Solution with Isolation

TL431 has been used widely in isolated power supply applications and it provided design benefits of reducing the cost of feedback loop, taking up little board space within the performance tradeoff from the standard error amplifier and a precision reference.

GUID-20210119-CA0I-HW27-LBQF-DZLZNBRKCCFF-low.png Figure 1-3 Flyback with Optocoupler Isolation with TL431

Further detail from Figure 1-3, we now understand TL431 is powered from output of converter. And the amount of current flowing through the Rbias and the optocoupler diode to the cathode of TL431 are driving the gain and operation of the circuit. Figure 1-4 shows typical TL431 in conjunction with optocoupler for isolated feedback control.

GUID-20210119-CA0I-GPCH-RLQ1-CWKHFTRPC8TG-low.png Figure 1-4 TL431 In Conjunction with Optocoupler for Isolated Feedback

As described, the bias current at both primary and secondary side are controlling the gain and frequency response of the circuit. However, it is very complicated analysis and even latest controllers have built the primary side bias, including current source and resistors, inside. Hence, we have options to follow design procedures for bias circuit of secondary side feedback.