SLVAFF2 July   2022 TPS92630-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Test Conditions
    2. 1.2 Test Setup Diagrams
  4. 2Test Results
  5. 3Conclusion
  6. 4References

Test Results

After each ESD test (3 discharges), the LED driver is powered and the load is connected (if necessary) to test LED operation.

Table 2-1 Loaded Test Configuration Results
Test Number Contact Discharge Result
1, 2 ±8 kV, 150 pF at 0.33 kΩ Channel 3 Operating Normally
3, 4 ±15 kV 330 pF at 2 kΩ Channel 3 Operating Normally
5, 6 ±25 kV, 330 pF at 2 kΩ Channel 3 Operating Normally
Table 2-2 Open Test Configuration Results
Test Number Contact Discharge Result
7, 8 ±8 kV, 150 pF at 0.33 kΩ Channel 1 Operating Normally
9, 10 ±15 kV 330 pF at 2 kΩ Channel 1 Operating Normally
11, 12 ±25 kV 330 pF at 2 kΩ Channel 1 Operating Normally
13, 14 ±8 kV 150 pF at 0.33 kΩ Channel 3 Operating Normally
15, 16 ±15 kV 330 pF at 2 kΩ Channel 3 Operating Normally
17, 18 ±25 kV 330 pF at 2 kΩ Channel 3 Operating Normally
Note: Channel 2 was used for initial testing with both channels of the protection diode (ESD2CAN24-Q1) shorted together.