SLVAFL5 September 2023 TPS61299
Figure 2-2 shows the process to realize 150 mV low-voltage start-up based on TPS61299-103 EVM, where AVIN and PVIN are separated. The relative parameters are stated in Table 3-1.
Parameters | Values |
---|---|
PVIN (SW) | 150 mV |
AVIN (VIN) | 0.7 V |
VOUT | 3.3 V |
L | 1 uH |
LOAD | OPEN |
The start up progress is shown in Figure 3-1.
In the following sections, elements such as AVIN, VOUT, and L are studied about how they influence the start up process.