SLVK086A january   2022  – may 2023 TPS7H4003-SEP

PRODUCTION DATA  

  1.   1
  2.   Single-Event Effects Test Report of the TPS7H4003-SEP Synchronous Step-Down Converter
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A Appendix: Total Ionizing Dose From SEE Experiments
  15.   B Appendix: References
  16.   C Revision History

Summary

The purpose of this study was to characterize the effect of heavy-ion irradiation on the single-event effect (SEE) performance of the TPS7H4003-SEP synchronous step-down POL converter. Heavy-ions with LETEFF = 48.2 MeV·cm2/mg were used for the SEE characterization campaign. Flux of 105 ions/cm2·s and fluences of 1 × 107 ions/cm2 per run were used for the characterization. The SEE results demonstrated that the TPS7H4003-SEP POL is free of destructive SEB events and SEL-free up to LETEFF = 48.2 MeV·cm2/mg and across the full electrical specifications. Transients at LETEFF = 48.2 MeV·cm2/mg on VOUT and PGOOD are presented and discussed. CREME96-based worst-week event-rate calculations for LEO(ISS) and GEO orbits for the DSEE are presented for reference.