SLVK090 February   2022 TPS7H4003-SEP

 

  1.   Trademarks
  2. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  3. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 TPS7H4003-SEP Space Enhanced Plastic Production Flow
  4. 3Device Qualification
  5. 4Outgas Test Report

Outgas Test Report

Outgassing test was performed on 5 units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10 –5 torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.

Table 4-1 Outgas Test Results
SAMPLETML
< 1.0%
CVCM
< 0.1%
TPS7H4003MDDWSEPPASSPASS