SLVK120A may   2023  – may 2023 TPS7H1111-SP

PRODUCTION DATA  

  1.   1
  2.   TPS7H1111-SP Neutron Displacement Damage Characterization
  3.   Trademarks
  4. 1Overview
  5. 2Test Procedures
  6. 3Facility
  7. 4Results
  8. 5Data Sheet Electrical Parameters and Associated Tests
  9.   A Appendix: Test Results
  10.   B Revision History

Revision History

Changes from Revision * (May 2023) to Revision A (May 2023)

  • Updated Output voltage accuracy maximum at -55°C ≤ TA ≤ 125°C and TA = 125°C max from 1.1% to 1.2%Go
  • Updated SS_SET pin current to set VOUT -55°C ≤ TA ≤ 125°C min/max from 98.9/100.9µA to 98.8/101µAGo
  • Updated SS_SET pin current to set VOUT TA = -55°C min from 98.9µA to 98.8µAGo
  • Updated SS_SET pin current to set VOUT TA = 25°C min/max from 99.2/100.8µA to 99/100.9µAGo
  • Updated SS_SET pin current to set VOUT TA = 125°C max from 100.9µA to 101µAGo
  • Updated output offset voltage (VOUT – VSS_SET) " -55°C ≤ TA ≤ 125°C min/typ/max limits from -1.6/-0.3/0.6 mV to -2.0//0.78 mVGo
  • Updated output offset voltage (VOUT – VSS_SET) TA = -55°C min/typ/max limits from -0.8/-0.1/0.6 mV to -1.33/-0.2/0.78 mVGo
  • Updated output offset voltage (VOUT – VSS_SET) TA = 25°C min/typ/max limits from -0.95/-0.25/0.45 mV to -1.45/-0.25/0.76 mVGo
  • Updated output offset voltage (VOUT – VSS_SET) TA = 25°C, Post TID min/typ/max limits from -0.95/-0.15/0.9 mV to -1.45/1.5 mVGo
  • Updated output offset voltage (VOUT – VSS_SET) TA = 125°C min/typ/max limits from -1.6/-0.5/0.4 mV to -2.0/-0.5/0.7 mVGo
  • Updated reference voltage minimum from 1.192 V to 1.191 VGo
  • Removed thermal shutdown enter temperature minimum and maximum limitsGo
  • Removed thermal shutdown exit temperature minimum and maximum limitsGo