SLVK168 February 2024 TPS7H3014-SP
PRODUCTION DATA
Table 1-1 lists the device information used in the initial TID HDR characterization.
TID Exposure Details | |
---|---|
TI Device | TPS7H3014-SP |
TI Part Name | PTPS7H3014HFT/EM |
Package | 22-pin CFP |
Technology | LBC7 |
Quantity Tested | 20 |
Lot Accept/Reject | All levels tested and passed up to 100krad(Si) |
HDR Radiation Facility | Texas Instruments, Dallas, TX |
HDR Dose Level | 50krad(Si) and 100krad(Si) |
HDR Dose Rate | 191.803rads(Si)/s (191.800 to 191.806rad(Si)/s) |
HDR Radiation Source | Gammacell (Hopewell, GR420) Co-60 |
Irradiation Temperature | Ambient room temperature |