SLVS451G September 2003 – December 2014
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage on SW, VOUT, LBO, VBAT, PS, EN, FB, LBI | –0.3 | 7 | V | |
TJ | Operating virtual junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage at VBAT, VI (TPS61020, TPS61024, TPS61025, TPS61028) | 0.9 | 6.5 | V | |
Supply voltage at VBAT, VI (TPS61026, TPS61029) | 0.9 | 5.5 | V | |
Operating virtual junction temperature range, TJ | –40 | 125 | °C |
THERMAL METRIC(1) | TPS6102x | UNIT | |
---|---|---|---|
SON | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 47.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 67.5 | |
RθJB | Junction-to-board thermal resistance | 21.6 | |
ψJT | Junction-to-top characterization parameter | 1.7 | |
ψJB | Junction-to-board characterization parameter | 21.8 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.6 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DC-DC STAGE | |||||||
VI | Minimum input voltage for start-up | RL = 120 Ω | 0.9 | 1.2 | V | ||
Input voltage range, after start-up (TPS61020, TPS61024, TPS61025, TPS61027, TPS61028) | 0.9 | 6.5 | V | ||||
Input voltage range, after start-up (TPS61026, TPS61029) | 0.9 | 5.5 | V | ||||
VO | TPS61020, TPS61028 and TPS61029 output voltage range | 1.8 | 5.5 | V | |||
VFB | TPS61020, TPS61028 and TPS61029 feedback voltage | 490 | 500 | 510 | mV | ||
f | Oscillator frequency | 480 | 600 | 720 | kHz | ||
ISW | Switch current limit (TPS61020, TPS61024, TPS61025, TPS61027) | VOUT= 3.3 V | 1200 | 1500 | 1800 | mA | |
ISW | Switch current limit (TPS61028) | VOUT= 3.3 V | 800 | mA | |||
ISW | Switch current limit (TPS61026, TPS61029) | VOUT= 3.3 V | 1500 | 1800 | 2100 | mA | |
Start-up current limit | 0.4 x ISW | mA | |||||
SWN switch on resistance | VOUT= 3.3 V | 260 | mΩ | ||||
SWP switch on resistance | VOUT= 3.3 V | 290 | mΩ | ||||
Total accuracy (including line and load regulation) | ±3% | ||||||
Line regulation | 0.6% | ||||||
Load regulation | 0.6% | ||||||
Quiescent current | VBAT | IO = 0 mA, VEN = VBAT = 1.2 V, VOUT = 3.3 V, TA = 25°C |
1 | 3 | µA | ||
VOUT | 25 | 45 | µA | ||||
Shutdown current | VEN = 0 V, VBAT = 1.2 V, TA = 25°C |
0.1 | 1 | µA | |||
CONTROL STAGE | |||||||
VUVLO | Under voltage lockout threshold | VLBI voltage decreasing | 0.8 | V | |||
VIL | LBI voltage threshold | VLBI voltage decreasing | 490 | 500 | 510 | mV | |
LBI input hysteresis | 10 | mV | |||||
LBI input current | EN = VBAT or GND | 0.01 | 0.1 | µA | |||
VOL | LBO output low voltage | VO = 3.3 V, IOI = 100 µA | 0.04 | 0.4 | V | ||
Vlkg | LBO output leakage current | VLBO = 7 V | 0.01 | 0.1 | µA | ||
VIL | EN, PS input low voltage | 0.2 × VBAT | V | ||||
VIH | EN, PS input high voltage | 0.8 × VBAT | V | ||||
EN, PS input current | Clamped on GND or VBAT | 0.01 | 0.1 | µA | |||
Overtemperature protection | 140 | °C | |||||
Overtemperature hysteresis | 20 | °C |
FIGURE | ||
---|---|---|
Maximum output current | vs Input voltage (TPS61020) | Figure 1 |
Efficiency | vs Output current (TPS61020) | Figure 2 |
vs Output current (TPS61025) | Figure 3 | |
vs Output current (TPS61027) | Figure 4 | |
vs Input voltage (TPS61025) | Figure 5 | |
vs Input voltage (TPS61027) | Figure 6 | |
Output voltage | vs Output current (TPS61025) | Figure 7 |
vs Output current (TPS61027) | Figure 8 | |
No load supply current into VBAT | vs Input voltage | Figure 9 |
No load supply current into VOUT | vs Input voltage | Figure 10 |