SLVU276A February   2009  – October 2021 TPS54332

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1  Input and Output Connections
    2. 2.2  Efficiency
    3. 2.3  Output Voltage Load Regulation
    4. 2.4  Output Voltage Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up
    10. 2.10 Eco-mode Operation
  4. 3Board Layout
    1. 3.1 Layout
    2. 3.2 Estimated Circuit Area
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Efficiency

The efficiency of this EVM peaks at a load current of about 0.5 A and 5-V input, then decreases as the load current increases towards full load. Figure 2-1 shows the efficiency for the TPS54332EVM-416 at an ambient temperature of 25°C.

GUID-77BAB18C-29C9-4277-A230-9120D388415B-low.gifFigure 2-1 TPS54332EVM-416 Efficiency

Figure 2-2 shows the efficiency for the TPS54332EVM-416 at lower output currents between 0.025 A and 0.250 A at an ambient temperature of 25°C.

GUID-E28943C4-2799-42C1-997A-35C10E97DD1F-low.gifFigure 2-2 TPS54332EVM-416 Low Current Efficiency

The efficiency can be lower at higher ambient temperatures, due to temperature variation in the drain-to-source resistance of the internal MOSFET.