SLVU479A October   2011  – August 2021 TPS54821

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Setpoint
      2. 1.3.2 Slow-Start Time
      3. 1.3.3 Track In
      4. 1.3.4 Adjustable UVLO
      5. 1.3.5 Input Voltage Rails
  3. 2Test Setup and Results
    1. 2.1  Input/Output Connections
    2. 2.2  Efficiency
    3. 2.3  Output Voltage Load Regulation
    4. 2.4  Output Voltage Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up
    10. 2.10 Pre-Bias Start-Up
    11. 2.11 Hiccup-Mode Current Limit
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Pre-Bias Start-Up

The TPS54821 is designed to start up into a pre-biased output. The output voltage is not discharged to ground at the beginning of the slow-start sequence. Figure 2-11 shows the start-up waveform with the output voltage pre-biased to 1 V.

GUID-95324E8D-7C62-485A-B538-339125446E51-low.gifFigure 2-11 TPS54821EVM-049 Start-Up Into Pre-Bias